Pneumatic Actuation
Pneumatic Actuation
Facets
Name of Series
14
16
23
24
25
27
30
31
32
40
41
42
43
45
50
52
61
63
69
6PF
90
94
95
97
ARP
QC
QL
QN
QP
QR
QX
RL
RPA
SA
ST
Piston diameter [Ømm]
6
8
10
12
16
20
25
30
32
40
50
63
80
100
125
160
200
250
320
Max. stroke [mm]
Dimensional standard
ISO 15552
ISO 21287
ISO 5211
ISO 6432
NAMUR
UNITOP
Certifications
ATEX
REACH
RoHS
Min. operating pressure [Bar]
Position Sensing
Linear transducer
Magnetic switch
Not available
Type of rod end
Female
Flat
Male
Non rotating flange
Rodless
With roller
Type of cushioning
Adjustable
Auto-cushioning
Mechanical
Rotation angle [°]
90
180
190
270
360
Torque [Nm]
1
2
4.5
6.5
7.2
9
11.5
12.48
13.5
23.4
24
26.41
42.58
43.8
50
94.2
99.8
100
120
158.1
200
306
370
597
825
1122
1655
2648