text.skipToContent text.skipToNavigation
Series 7000 Fluidics

Series 7000 Fluidics

Tube external diameters: 6, 8, 10, 12, 16 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2, G3/4), M5
Series 7000 Fluidics push-in fittings enable smooth passage of fluids in cooling systems. Liquid cooling systems are considered to be better than air cooling, in terms of efficiency,
effectiveness, compactness and noise in a wide range of applications from computer servers to industrial equipment.
The Series 7000 Fluidics fitting range has been designed with a special technopolymer, based on renewable raw materials, that allows the component to resist water absorption, temperature variations and cooling liquid additives.
The material maintains constant dimensional stability in contact with different fluids and does not breakdown with age.

Advanced gripping characteristics make the Series 7000 Fluidics an excellent alternative to traditional fittings, guaranteeing a uniform tightening on the whole surface of the tube.
This enhances high reliability and resistance to repeated connections and disconnections of the tube. Reliable connection, compact dimensions and easy installation in confined spaces are only some of the features that make these new fittings an innovative solution for a wide range of cooling systems.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Diameters Ø6mm Ø8mm Ø10mm Ø12mm Ø16mm
Working pressure at -20°/+40° 16bar 16bar 14bar 14bar 12bar
Working pressure at -20°/+70° 16bar 14bar 12bar 10bar 8bar
Working pressure at -20°/+100° 14bar 12bar 10bar 8bar 6bar
Threads GAS cylindrical ISO-228 (BSPP)
Tube to connect Polyurethane (PU), Polyethylene (PE), Polyamide (PA), Fluoropolymer (PTFE)
Medium Suitable for use with industrial water supplies and specialist cooling fluids. (Please contact us to discuss suitability for other fluids).
Materials Body: Technopolymer PA11, Seals: EPDM. Threads: Chemical Nickel Plating. Collet (not in contact with cooling fluids): nickel Plated

Fitting with connecting tube

Accessory Mod. 6900

Plastic Male Plug


Accessories Mod. 3033

4 Ways Distribution Block with fixing holes
Material: anodized Aluminium


Accessories Mod. 3043

Manifold with double lateral outles
Material: anodized Aluminium


Accessories Mod. 3053

Manifold with lateral outlets
Material: anodized Aluminium