Industrial Automation

Microduct Connectors Series V4000 PLUS and PLUS LE

High-performance connectors and fittings for reliable telecommunications networks

High-performance connectors and fittings for reliable telecommunications networks

The telecommunications industry is constantly evolving, driven by the expansion of fiber optic networks, which ensure high-speed connections and efficient data transmission. To support this growth, it is essential to have reliable and high-performance solutions, such as the passive fiber optic connectors Series V4000 PLUS and V4000 PLUS LE, specifically designed to enhance the performance of FTTx infrastructures.


Series V4000 PLUS and PLUS LE: efficiency and sustainability for fiber optic

Designed to meet the specific needs of the telecommunications industry and FTTx infrastructures, Camozzi Technopolymers’ passive connectors ensure exceptional durability and top-tier performance even under the most challenging environmental conditions. These connectors are engineered to withstand contaminants, water immersion, and extreme temperature fluctuations, making them a reliable choice for modern fiber optic networks. With an intuitive push-in system, installation is quick and hassle-free, while the fast and secure connection/disconnection mechanism reduces maintenance and intervention times, optimizing network efficiency. Furthermore, compliance with leading safety and environmental sustainability standards, along with TÜV SÜD certification, guarantees the highest quality in materials and manufacturing processes.

This makes Camozzi Technopolymers’ passive connector range the ideal choice for Direct Buried (DB) and Direct Install (DI) applications, offering long-term reliability and outstanding efficiency in fiber optic network deployment.

Technical Features:

  • Compact Design
  • Entirely Metal-free
  • Transparent polycarbonate body for enhanced thermal stability
  • High thermal and impact resistance
  • Protection class IP68


International Standards

The connectors Series V4000 PLUS and PLUS LE meet the requirements of the following international standards for safety and environmental sustainability:

  • CEI EN 50411-2-8
  • CEI EN 61386-24
  • Reach
  • RoHS
  • ISO 14067:2018 (Series V4000 PLUS LE only)

 

Series V4000 PLUS: DESIGNED TO BE STRONG

The passive connectors Series V4000 PLUS are entirely metal-free, featuring a lightweight and compact polycarbonate body. Thanks to their high thermal and impact resistance, they provide an ideal solution for fiber optic infrastructures that require exceptional performance and long-term reliability.

 

 

 

 

 

Series V4000 PLUS LE: DESIGNED TO BE SUSTAINABLE

With the introduction of the Series V4000 PLUS LE, Camozzi Technopolymers takes a significant step toward sustainability by offering a low-carbon emission range of passive connectors certified by ISO 14067.

This certification, achieved through a Life Cycle Assessment (LCA) process, enables the precise calculation of the product's carbon footprint. By utilizing bio-based materials and low-impact production technologies, the connectors Series V4000 PLUS LE reduce CO₂ emissions by up to 84% compared to the Series V4000 PLUS.

Manufactured using electric injection molding machines powered entirely by renewable energy, the Low Emissions V4000 PLUS LE connectors provide the perfect balance between high performance and environmental sustainability.

 


Why choose Camozzi Technopolymers?

Camozzi Technopolymers is synonymous with innovation and excellence in polymer injection molding, adopting a sustainability-driven approach to minimize environmental impact. Leveraging deep industry expertise, a strategic synergy with Camozzi Automation, and a continuous commitment to research and development, the company delivers cutting-edge solutions that meet the evolving needs of a dynamic global market.

Go