text.skipToContent text.skipToNavigation
Series MX SAFEMAX

Series MX SAFEMAX

Ports: G1/2
Series MX SAFEMAX solenoid valves are equipped with an integrated sensor that detects the position of the spool and enables to quickly exhaust the system in case of emergency.
The single channel valve is classified in category 2 and can reach Performance level D.
The double channel valve is classified in category 4 and can reach Performance level E.
Please note: the safety valve is not sufficient, alone, to guarantee the safety function. Its setup requires the use of a monitoring device.



The Machinery Directive (MD) 2006/42 / EC establishes the safety requirements that
a machine must respect in order to protect the health of people during its use.
Series MX SAFEMAX solenoid valves comply with ISO 13849-1, regarding the safe design of control systems that perform safety functions.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Construction modular, compact, spool-type
Materials see TABLE OF MATERIALS on the following page
Ports G1/2
Mounting in-line, wall-mounting (by means of clamps)
Operating temperature -5 ÷ +60 °C
Operating pressure with internal servo-pilot: 3,5 bar ÷ 10 bar
with external servo-pilot: 0,5 bar ÷ 10 bar (pilot 3,5 bar ÷ 10 bar, greater or equal to operating P)
Flow rate (6 bar) single version: 1→2 = 5600 Nl/min (ΔP 1) 2→3 = 5000 Nl/min (free flow)
double version: 1→2 = 4100 Nl/min (ΔP 1) 2→3 = 5000 Nl/min (free flow)
Medium Filtered air in class 7.4.4 according to ISO 8573-1. In case lubricated air is used, we recommend ISOVG32 oil and to never interrupt lubrication.

COIL SPECIFICATIONS

SENSOR SPECIFICATIONS
Connection with wires, M8
Voltage 24V DC (±10%) 3,1W (ED 100%)
Operation Magnetoresistive
Type of contact N.O. PNP
Max current EX version: 200 mA 0,65 W UL version: 100 mA 3 W CE version: 200 mA 5,5W

COMPLIANCE WITH EN ISO 13849-1 STANDARD
Performance level reachable (PL) single version: category 2, PLd double version: category 4, PLe
B10d 2.000.000 cycles