Catalogo

Catalogue


Disegni 2D/3D

2D/3D

Series 23 - ISO 6432 cylinder with auto-cushioning

The new Series 23 pneumatic cylinders are based on the innovative concept of ‘auto-cushioning’ and comply with the ISO 6432 standard.

The new Series 23 pneumatic cylinders are based on the innovative concept of ‘auto-cushioning’ and comply with the ISO 6432 standard.

The cylinder, thanks to a patented system*, automatically adjusts the cushioning in order to provide optimal deceleration under every condition. During the entire cushioning phase, the cylinder enjoys smooth, jolt-free movement, reducing vibrations and noise, while also guaranteeing higherreliability and constant performance over time. As manual adjustments are not required, commissioning times are reduced and the cylinder is tamperproof. The cylinders are suitable for use in many industrial applications, especially where working conditions vary over time, because of changes in dimensions or due to wear of the host machine or mechanism.

Auto-cushioning system

The “auto-cushioning” system is based on the use of shaped sleeves that have a number of holes that are accurately positioned and precisely dimensioned in order to enable the system to adapt to the different combinations of speed and applied mass.

 

Business continuity of Camozzi Group Companies during Covid-19 outbreak

We inform that the production lines of Camozzi Group Companies – Camozzi Automation S.p.A., Innse Berardi S.p.A., Marzoli Machines Textile S.r.l. e Camozzi Technopolymers S.r.l - are running and all the services and assistance are guaranteed to our customers worldwide in compliance with the safety measures introduced by the Italian Government for the Covid_19 emergency.

Camozzi Group has implemented all special prevention and control measures in compliance with the principles and the guidelines provided by the World Health Organization and the Italian Ministry of Health in coordination with the Italian Ministries.

Continuità operativa delle aziende del Gruppo Camozzi durante la contingenza Covid-19

Informiamo che, nel rispetto delle misure assunte dal Governo Italiano per fronteggiare l’emergenza Covid_19, la produzione delle aziende appartenenti al Gruppo Camozzi -Camozzi Automation S.p.A., Innse Berardi S.p.A., Marzoli Machines Textile S.r.l. e Camozzi Technopolymers S.r.l - sta funzionando regolarmente e servizi ed assistenza sono garantiti ai nostri clienti a livello internazionale.

Il Gruppo Camozzi ha implementato nelle proprie aziende tutte le misure speciali di controllo e prevenzione in conformità ai principi e linee guida forniti dall’Organizzazione Mondiale della Sanità, dal Ministero della Salute Italiano in coordinamento con tutti i Ministeri Italiani.