Catalogo

Catalogue


Disegni 2D/3D

2D/3D

Series PRE - Proportional pressure regulator with Coilvision technology

The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision, which constantly monitors the operation of the solenoids in the regulator and prevents possible malfunctions. 

The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision, which constantly monitors the operation of the solenoids in the regulator and prevents possible malfunctions. 

All data coming from the regulator can be transmitted wirelessly to the cloud, aggregated and used in order to view the operational efficiency of the regulator by means of a dashboard.

The Series PRE is available in two sizes and in different configurations, including IO-Link connectivity. As well as the standard options with and without display, there is a version with an integrated exhaust valve, which enables the system to exhaust even without a power supply.

A manifold version enables the control of several outlets with only one inlet, while a version with external sensor connections is available for applications where there is a requirement to monitor the pressure of aggressive gases or liquids. 

Business continuity of Camozzi Group Companies during Covid-19 outbreak

We inform that the production lines of Camozzi Group Companies – Camozzi Automation S.p.A., Innse Berardi S.p.A., Marzoli Machines Textile S.r.l. e Camozzi Technopolymers S.r.l - are running and all the services and assistance are guaranteed to our customers worldwide in compliance with the safety measures introduced by the Italian Government for the Covid_19 emergency.

Camozzi Group has implemented all special prevention and control measures in compliance with the principles and the guidelines provided by the World Health Organization and the Italian Ministry of Health in coordination with the Italian Ministries.

Continuità operativa delle aziende del Gruppo Camozzi durante la contingenza Covid-19

Informiamo che, nel rispetto delle misure assunte dal Governo Italiano per fronteggiare l’emergenza Covid_19, la produzione delle aziende appartenenti al Gruppo Camozzi -Camozzi Automation S.p.A., Innse Berardi S.p.A., Marzoli Machines Textile S.r.l. e Camozzi Technopolymers S.r.l - sta funzionando regolarmente e servizi ed assistenza sono garantiti ai nostri clienti a livello internazionale.

Il Gruppo Camozzi ha implementato nelle proprie aziende tutte le misure speciali di controllo e prevenzione in conformità ai principi e linee guida forniti dall’Organizzazione Mondiale della Sanità, dal Ministero della Salute Italiano in coordinamento con tutti i Ministeri Italiani.