Industrial Automation

Pressure Booster | Series BPA Size 40

Extra pressure. Precisely applied.

Extra pressure. Precisely applied.

This Pressure Booster Series BPA has a pressure ratio of 1:2 that increases outlet pressure by up to 20 bar.

It operates automatically when needed to generate a constant pressure increase while its mechanical design guarantees quick and easy installation, minimises heat generation and improves machine safety.


VERSIONS

Two versions are available, with or without an integrated regulator that allows to adjust the desired outlet pressure and enables the efficient management of energy consumption.


APPLICATIONS

It offers a compact, functional design with rapid filling times that makes the Series BPA ideal for applications where high pressure is only needed at specific points in the pneumatic circuit such as:

  • Woodworking
  • Marble and glass processing
  • Testing and assembly machines

 Woodworking Marble and glass processing Testing and assembly machines 


BENEFITS

  • Easy and flexible installation
  • Focused pressure increase
  • Optimisation of the pneumatic circuit
  • Energy efficient


Go