The Series PRE proportional pressure regulator is equipped with a new technology, CoilVision, which constantly monitors the operation of the solenoids in the regulator and prevents possible malfunctions.
All data coming from the regulator can be transmitted wirelessly to the cloud, aggregated and used in order to view the operational efficiency of the regulator by means of a dashboard.
The Series PRE is available in two sizes and in different configurations, including IO-Link connectivity. As well as the standard options with and without display, there is a version with an integrated exhaust valve, which enables the system to exhaust even without a power supply.
A manifold version enables the control of several outlets with only one inlet, while a version with external sensor connections is available for applications where there is a requirement to monitor the pressure of aggressive gases or liquids.
Benefits
- ‘CoilVision technology’ for diagnostics and health status analysis
- Compatible with OXYGEN
- Control parameters can be customised
- Configuration flexibility
- IO-Link version
- Version with and without display
- Manifold version
- Version with integrated exhaust valve
- ATEX - UL CSA certificate
- Version with digital control of pressure levels
- Modular with Series MD
Sectors
- Food Processing and Packaging
- Life Science
- Machine Tools & Manufacturing Systems
- Woodworking
- Paper and Printing