All data coming from the regulator can be transmitted wirelessly to the cloud, aggregated and used in order to view the operational efficiency of the regulator by means of a dashboard.
The Series PRE is available in two sizes and in different configurations, including IO-Link connectivity. As well as the standard options with and without display, there is a version with an integrated exhaust valve, which enables the system to exhaust even without a power supply.
A manifold version enables the control of several outlets with only one inlet, while a version with external sensor connections is available for applications where there is a requirement to monitor the pressure of aggressive gases or liquids.
BENEFITS:
- ‘CoilVision® technology’ for diagnostics and health status analysis
- Compatible with OXYGEN
- Control parameters can be customised
- Configuration flexibility
- IO-Link version
- Version with and without display
- Manifold version
- Version with integrated exhaust valve
- ATEX - UL CSA certificate
- Version with digital control of pressure levels
- Modular with Series MD
SECTORS:
- Food Processing and Packaging
- Life Science
- Machine Tools & Manufacturing Systems
- Woodworking
- Paper and Printing