Catalogo

Catalogue


Disegni 2D/3D

2D/3D

Industrial Automation

Series CGSP - Compact, Self-Centering Parallel Grippers

Compact, robust and light. For faultless control.

Compact, robust and light. For faultless control.

The Series CGSP grippers, available in 4 sizes (20, 25, 32 and 40) are parallel and double acting, self-centering and guided by means of a T-shaped sliding guide. Thanks to the materials and surface coating used, the gripper offers a high reliability. Moreover, the internal force transmission system is protected against the entrance of impurities by means of a steel cover so the gripper can also be used in dusty environments.

Extreme compact dimensions, a light design and high positioning repeatability make this series of grippers particularly suitable for handling small items. Typical applications are pick & place, insertion, machine tending in the electronic components assembly sector, cosmetics & medical industry or in food packaging.

BENEFITS:

  • Robust, compact and light design
  • High resistance to external loads thanks to the T-guide
  • High closing/opening repeatability
  • High reliability
  • Free from Copper, Silicone and PTFE
  • High interchangeability (centering bushes)
  • Position detection thanks tobmagnetic proximity switch or inductive sensor kits
  • Protected against the entrance of impurities (IP40)

SECTORS:

  • Electronic components assembly
  • Plastics & Rubber
  • Food & Beverage
  • Cosmetics
  • Medical industry

APPLICATIONS:

  • Pick & Place
  • Insertion
  • Machine tending
Go