Catalogo

Catalogue


Disegni 2D/3D

2D/3D

Industrial Automation

Series D - Valve island with Coilvision technology

Series D is a new valve island equipped with CoilVsion technology which monitors and predicts the impact of wear on the efficiency of parts of each solenoid valve. 

Series D is a new valve island equipped with CoilVsion technology which monitors and predicts the impact of wear on the efficiency of parts of each solenoid valve. 

CoilVision enables proactive management of performance parameters such as power consumption and coil temperature. It also transmits operational data, alarm history and health status to a PLC or through wireless LAN to an IIoT (Industrial Internet of Things) gateway and onto the Cloud.

The Series D is compact so can be used in applications with limited installation space without compromising its flow. Available in 10 mm size this product covers the needs of all industrial applications.

CoilVision technology has been developed to constantly monitor the operating parameters of the solenoid that drives the spool. Each operation of the solenoid, in different cyclic and environmental conditions, is analysed to acquire information that is processed by software algorithms to predict the health status of the component.

Go