Industrial Automation

3/2 Way Quick Exhaust Safety Valves | Series MX Safemax

Safety at your fingertips

Safety at your fingertips

The Series Mx Safemax is the new safety valve, designed to provide a plug & play solution, compliant with the Machinery Directive 2006/42/EC.


SERIES MX SAFEMAX

Series Mx Safemax valves comply with ISO 13849-1, which refers to the safe design of control systems that perform safety functions. These valves are equipped with an integrated sensor that detects the position of the spool and checks whether the system is rapidly discharged in case of emergency.

The Series Mx Safemax valve is available in two versions:

  1. Single-channel valve: it's a component classified in category 2 that allows achieving Performance Level D
  2. Double-channel valve: it's a component classified in category 4 that allows achieving Performance Level E.

Benefits:

  • Compliant with Machinery Directive 2006/42/EC
  • Easy integration with Series MX2 FRL Units
  • Solutions to achieve up to Performance Level E

​​


NEW SERIES MX SAFEMAX WITH SOFT START VALVE

The new Series Mx Safemax soft-start valve enables gradual pressurisation of the system while maintaining all safety functions. The compact dimensions and the internal construction of the components allow easy integration of the soft-start valve with Series MX2 air treatment units without the need for additional connection interfaces. The soft-start valve is positioned upstream of the safety valves, so does not interfere with the exhaust airflow and allows the safety valves to quickly discharge the system in the event of an emergency.

Benefits:

  • Compliant with Machinery Directive 2006/42/EC
  • Easy integration with Series MX2 FRL Units
  • Solutions to achieve up to Performance Level E
  • Integrated soft-start valve
  • No connection interfaces needed


MACHINERY DIRECTIVE 2006/42/EC 

Products and solutions for the safety of machines

It's a European directive that ensures the free movement of machines within the European market, guaranteeing the minimum level of protection for the health and safety of operators.

The Directive provides the criteria, referring to other standards, how to achieve compliance. The method for the assessment and reduction of risks is described in EN ISO 12100 which provides the principles and procedures for achieving safety in the design of the machinery. To achieve this, certain parameters have been established that the machine manufacturer must respect:

  • Construction of the safety system according to the risk level
  • Reliability of the safety system
  • Ability of the system to recognize and rectify faults
  • Selection and sizing of components

Go