Control elements represent the core of a pneumatic circuit in which precision and reliability can make the difference. Valves and solenoid valves are used to drive pneumatic actuators and, more generally, the drive of compressed air circuits.
Each component is designed for maximum performance in terms of flow rate and power consumption, whether it regards directly, mechanically or pneumatically operated valves. Pneumatic valves, solenoid valves and valve islands are available in different sizes and flow rates to respond to the needs of any industrial sector.