Camozzi Group
Air is a mixture of oxygen and nitrogen, and an oxygen concentrator separates these two gases and increases the proportion of oxygen from about 21% to about 90%. Atmospheric air is trapped by the concentrator and filtered.
1
APPLICATION FUNCTION: Regulation of oxygen outlet pressure.
PRODUCTS:
2
APPLICATION FUNCTION: Control of compressed air supply to the separators
3
APPLICATION FUNCTION: Regulation of outgoing oxygen flow
4
APPLICATION FUNCTION: Connections and special fittings to be used with oxygen.
PRODUCT: OX1 fittings and accessories for applications of medical gases and oxygen.
5
APPLICATION FUNCTION: Integrated system to introduce air into the system
To order the products items you can change the namber and you must click on ord.
Via Eritrea, 20/I - 25126 Brescia (Italy) | P.IVA IT 03207930177 Tel. +39 03037921 | Fax +39 030 3758097 | Info@camozzi.com