Oxygen dispensing - Oxygen concentrators

APPLICATION FUNCTION: Regulation of oxygen outlet pressure.

PRODUCTS:

  • Series TC pressure microregulators have been designed to be used for all applications and equipment where it is needed to insert the single component in customised integrated circuits or collectors to manage and adjust medical gases ad oxygen.
  • Series M pressure microregulators are available with G1/8 and G1/4 ports and are suitable to adjust medical gases ad oxygen. 

Manuale

To order the products items you can change the namber and you must click on ord.

10/9/2020