Camozzi Group
A medical ventilator (or simply ventilator) is a machine designed to mechanically move breathable air into and out of the lungs, to provide the mechanism of breathing for a patient who is physically unable to breathe, or breathing insufficiently.
1
APPLICATION FUNCTION: Oxygen-air mixing
PRODUCTS:
2
APPLICATION FUNCTION: Oxygen-air treatment
PRODUCT: Series N filter-regulators are available with G1/8 and G1/4 ports.
3
APPLICATION FUNCTION: Oxygen-air treatment.
PRODUCT: Series TC pressure microregulators have been designed to be used for all those applications and equipment where it is needed to insert the single component in customised integrated circuits or collectors to manage and adjust medical gases and oxygen.
4
APPLICATION FUNCTION: Regulation of outgoing oxygen flow
5
APPLICATION FUNCTION: Integrated solution specific to the mixing and control of oxygen-air.
To order the products items you can change the namber and you must click on ord.
Via Eritrea, 20/I - 25126 Brescia (Italy) | P.IVA IT 03207930177 Tel. +39 03037921 | Fax +39 030 3758097 | Info@camozzi.com