Media separated solenoid valves
Series KDV
2/2-way - Normally Closed (NC)
2/2-way - Normally Open (NO)
3/2-way - Universal (UNI)
2/2-way - Normally Open (NO)
3/2-way - Universal (UNI)
The Series KDV are solenoid valves designed to control critical media such as aggressive, high purity liquids or gases or thermosensitive fluids. These valves prevent the controlled media from interacting with the internal mechanical part of the valve. The orifices are open or closed by a separation element on which acts a mechanism moved by a solenoid actuator.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
To choose the most suitable model for a specific application, check the chemical compatibility of the medium with the available materials of body and seals.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
TECHNICAL FEATURES |
|
Function | 2/2 NC - 2/2 NO - 3/2 NC - 3/2 NO - 3/2 UNI |
Operation | direct acting with fluid separation membrane |
Pneumatic connections | flanged for subbase or manifold |
Orifice diameter | 0.8 ... 1.3 mm |
Flow coefficient kv (l/min) | 0.2 ... 0.4 |
Operating pressure | -0.95 ... 2.0 bar |
Operating temperature | 0 ÷ 50 °C (FKM/EPDM) / 10 ÷ 50 °C (FFKM) |
Fluid | inert or corrosive liquids and gases compatible with the materials in contact |
Response time | ON ≤20 ms - OFF ≤20 ms |
Installation | in any position |
MATERIALS IN CONTACT WITH THE MEDIUM |
|
Body | PEEK |
Seals | FKM - EPDM - FFKM |
ELECTRICAL FEATURES |
|
Voltage | 6 ... 24 V DC - other voltages on demand |
Voltage tolerance | ±5% |
Power consumption | 4/1 W |
Duty cycle | ED 100% |
Electrical connection | connector mod. 121-8... - 300 mm flying leads |
Protection class | IP40 with connector |
Special versions available on request |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support