Suitable for small, compact and resistant spaces, the mini ball valves are easy to operate on air and fluids networks, specifically dedicated to the opening or to the closing of the circuits. Equipped with push-in connections or with threads, these series combines lightness and ease of installation. The compact dimensions responds to the growing demand of miniaturization.
They are available in 4 different versions:
- MINI version
- ECO version
- Butterfly version
- 3/2-way version

They are made from brass alloy CW617N-DW entirely sourced and manufactured in Italy, chrome or nickel-plated for higher corrosion resistance than regular ball valves. The simple design and construction, allows mini ball valves to be suitable for a wide range of applications in the market. The nylon glass charged handle allows to easily rotate the ball for opening or closing of the flow.
BENEFITS:
- Compact dimensions
- Reduction in installation time
- Lightweight
- Maximum flow capability
- Easy-to-operate lever
- Usage with polymer tubing
INDUSTRIAL SECTORS AND APPLICATIONS:
- Hydraulic circuits
- Under floor heating
- Air compressors
- Plumbing